MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot, 3 U, 84 HP, X16 Connection
- In accordance with PICMG MTCA.4 R1.0 specification
- 3 U, 84 HP system for 5 Double Mid-Size-AMC, 1 Double Full-Size AMC, 1 Double Full-Size MCH and 2 Double Full-Size-Power-Modules
- 4 rear transition module slots for Double Mid-Size RTMs
- Backplane with star topology, direct connection for S-ATA / SAS,
- Telecom and fabric clock topology as per PICMG AMC.0 R2.0
- Hot-swap fan units in the rear, air flow from front to rear; air filter access from front
- Fan speeds can be separately adjusted via the MCH
- Installation space for optional JSM module on the back of the crate
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 6
- Type: 19" Rack Mount
- Backplane Type: MTCA.4 Star Topology, JSM
- Data Transfer: 40 GbE; PCIe Gen3
- Power per Slot: 80 W
- Airflow Direction: Front to Rear
- Rack Height: 3 U
- Power Supply Type: (2) Double Full-size PM
- Power Supply Included: No
- Rear I/O: Yes
- Complies With: PICMG MTCA.4 R1.0
- Depth: 373 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The system is designed for high-performance, high availability applications. The hot-swap fan modules with EMMC in pull configuration ensure that the front and rear slots are properly cooled. The fan speed is adjustable via the MCH. The separate JSM installation space prevents an AMC slot from being occupied by a JTAG module. The system can take up to two power modules to ensure a sufficient power supply for demanding applications. The backplane features clock and trigger lines per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA between the AMCs.
Modified systems available on request.
Optionally available with 3 fans and 2 EMMCs.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | MicroTCA system, 3 U, 84 HP, 373 mm deep, zinc-plated | 1 | |
2 | AdvancedMC module slots, with guide rail, for horizontal board mounting | 6 | |
3 | RTM module slots, with guide rail, for horizontal board mounting | 3 | |
4 | Backplane with star topology for 6 AdvancedMC modules, 1 MCHs and 2 power modules | 4 | |
5 | Hot-swap fan module with cooling unit manager (CU EMMC) and 2 fans | 1 | |
6 | Air filter, swappable from front | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.