Varistar CP MIL 901E Cabinet, Military Certified for Shock, Vibration, EMC, and Corrosion
- NTS tested to MIL-DTL-901E for DSSM drop table test with weight loading of 460 KGs
- NTS tested to Test Procedure TP-PR168728-00 for EMI Shielding - Complies with MIL-STD-461G
- NTS tested to Mil-STD-810H for Corrosion Resistance
- NTS tested to Mil-STD- 167-1A for vibration
- Doubly protected against corrosion, zinc-plated and powder-coated
- 4 shock absorbers at bottom and 2 shock absorbers at top
- Rear panel horizontally partitioned in 3 parts - Top cover plate covering the shock absorber fixing area, Bottom cover plate for cable ducting, Middle rear panel closing the gap between the cover plates
- EMC Bottom plate adapted with through holes to connect the shock absorbers directly to the frame
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Varistar CP
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 1600 kg
- Dynamic Load: 460 kg
- Protection Rating: IP55
- Complies With: IEC 60529; MIL-S901E; MIL-STD-461G; MIL-STD-810E; MIL-STD-167
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Cabinet with military certification for battle readiness and surviving harsh environments. The enclosures are for frigate, airforce and military applications.
Globally military organizations maintains a comprehensive list of standards for equipment deployed in military applications. By selecting equipment qualified to these standards, design engineers can ensure COTS solutions already meet the minimum requirements to protect mission critical systems.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded Varistar CP seismic frame 250 KGs, St profile, RAL 7021, with reinforcement brackets welded on floor frame, 10 mm, and rear frame 4 mm, St, finish Galvanized; base plate, St; 4 shock absorbers; EMC gasket | 1 | |
2 | Flat top cover, flush, St, finish Galvanized, exterior RAL 7021 | 1 | |
3 | Front door, St, finish Galvanized, RAL 7021, 4 x 180° hinge, 4‐point locking, lever handle | 1 | |
4 | MIL Door stopper, 90° and 120° opening positions | 1 | |
5 | Rear panel, top, screw fixed, St, finish Galvanized, RAL 7021; 2 shock absorbers; | 1 | |
6 | Rear panel, centre, screw fixed, St, finish Galvanized, RAL 7021 | 1 | |
7 | Rear panel, bottom, screw fixed, St, finish Galvanized, RAL 7021 | 1 | |
8 | Side panel, screw fixed, St, Galvanized, RAL 7021 | 2 | |
9 | 19" panel/slide mount with EIA perforation, St, finish AlZn, depth‐adjustable in 25 mm increments | 4 | |
10 | GND/earthing kit, assembled | 1 |
RESOURCES
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.