Horizontal Rail, Rear, Type H-ST, Heavy, Standard, 1000 mm
- For indirect backplane mounting with insulation strip
- Standard where mechanical demands are high (H-ST)
- Mounting top and bottom
- < 28 HP not printed
- Aluminum extrusion, anodized finish, conductive contact surface, with HP markings
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Horizontal Rail
- Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
- Type: Heavy, ST
- Rack Width: 195 HP
- Length: 1000 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The horizontal rail, type ST enables the isolated assembly of a backplane. The isolation is done by an insulation strip.
Delivery is in standard pack multiples. Pricing is per individual item.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Horizontal rail, type H-ST, Al extrusion, surface anodised, contact surfaces conductive, without HP markings | 1 |
RESOURCES
Catalog
Drawing Document
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.