Minipac Rectangular Shape Case, Wall Mount
- Accommodates 4 standardized PCBs (height 100 mm, depth 160 mm) or rotated by 90° to accomodate 8 non-standardized PCBs (height 60 mm,depth 160 mm)
- PCB thickness 1.6 mm, spacing 10.16 mm (2 HP)
- Length D = 160 mm, long side 110.9 mm, short side 70.3 mm
- Wall mount assembly
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Family: Minipac
- Type: Wall Mount
- Height: 112.3 mm
- Width: 76.2 mm
- Depth: 160.5 mm
- Material: Aluminum
- Finish: Anodized
- Protection Rating: IP40
- Cooling: Non-Perforated
- Shape: Rectangular
- Package Quantity: 1
- Length: 160.5 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The rectangular Alu-profile case enables a user to insert 4 standard PCBs (height 100 mm x depth 160 mm). The PCBs will be inserted in grooves in the Alu-profile tube. Both sides are covered with 2.5 mm thick L-shaped front panels for wall mounting.
Other dimensions on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Case, rectangular, Al extrusion | 1 | |
2 | Lateral cover plate, 2.5 mm, anodised | 2 | |
3 | Fixing material kit, user manual | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.