Skip to main content

Please Select Your Country/Language Preferences

Guide Rail ESD Clip

  • ESD clip ensures conductive contact between PCB and horizontal rail both on the solder side and on the component side
More

Catalog #:

24560-255
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: ESD Clip
  • Works With: Subracks; Cases; Chassis
  • Package Quantity: 50

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-331
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 340 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-332
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Grey/Silver, 10 Pieces
Catalog #: 24568-341
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 340 mm, 2.5 mm Groove Width, Multi-Piece, Grey/Silver, 10 Pieces
Catalog #: 24568-342
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-356
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-357
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 24568-358
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 24568-360
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-361
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-362
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-363
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-364
guide rails
Guide Rail Standard Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-379
guide rails
Guide Rail Standard Type, PC, 340 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-380
Guide Rail
Guide Rail Accessory Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-381
Guide Rail
Guide Rail Accessory Type, PC, 340 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-382
Guide Rail Type Standard
Guide Rail Standard Type, PC, 70 mm, 2 mm Groove Width, Red
Catalog #: 34568-230
guide rails
Guide Rail Standard Type, With DIN Connector Fixing, Plastic, 160 mm, 2 mm Groove Width, Red, 1 Pair
Catalog #: 64560-074
guide rails
Guide Rail Standard Type, With DIN Connector Fixing, Plastic, 220 mm, 2 mm Groove Width, Red, 1 Pair
Catalog #: 64560-075
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-001
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-005
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-055
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-076
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-078
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 280 mm, 2 mm Groove Width, Red
Catalog #: 64568-080
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Red
Catalog #: 64568-085
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Grey
Catalog #: 64568-086
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-089
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-090
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-091
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Grey
Catalog #: 64568-092
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2.5 mm Groove Width, Red
Catalog #: 64568-096
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2.5 mm Groove Width, Red
Catalog #: 64568-098
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2.5 mm Groove Width, Red
Catalog #: 64568-111
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Grey
Catalog #: 64568-166

Recommended products

europacpro kit railway sncf
"EuropacPRO 19"" Subrack Kit for Railway, Retrofit Shielding, SNCF, 6 U, 84 HP, 320 mm"
Catalog #: 21500-027
europacpro kit railway sncf
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, SNCF, 6 U, 84 HP, 320 mm"
Catalog #: 21500-028
EuropacPRO, Railway SNCF
"EuropacPRO 19"" Subrack Kit for Railway, Retrofit Shielding, SNCF, 3 U, 84 HP, 320 mm"
Catalog #: 21500-029
Railway Subrack SNCF Type, 3U, 84HP, shielded version
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, SNCF, 3 U, 84 HP, 320 mm"
Catalog #: 21500-030
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, SNCF, CompactPCI, 6 U, 84 HP, 320 mm"
Catalog #: 21500-046
Railway Subrack SNCF Type, 3U, 84HP, shielded version, for CPCI applications
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, SNCF, CompactPCI, 3 U, 84 HP, 320 mm"
Catalog #: 21500-047
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Retrofit Shielding, EN 50155, 3 U, 84 HP, 235 mm"
Catalog #: 21500-077
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Retrofit Shielding, EN 50155, 6 U, 84 HP, 235 mm"
Catalog #: 21500-078
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, EN 50155, 3 U, 84 HP, 235 mm"
Catalog #: 21500-079
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, EN 50155, 6 U, 84 HP, 235 mm"
Catalog #: 21500-080
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, EN 50155, CompactPCI, 3 U, 84 HP, 235 mm"
Catalog #: 21500-081
europacpro kit railway
"EuropacPRO 19"" Subrack Kit for Railway, Shielded, EN 50155, CompactPCI, 6 U, 84 HP, 235 mm"
Catalog #: 21500-082
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 175 mm"
Catalog #: 24563-131
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 235 mm"
Catalog #: 24563-132
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 295 mm"
Catalog #: 24563-133
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 355 mm"
Catalog #: 24563-134
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 415 mm"
Catalog #: 24563-135
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 475 mm"
Catalog #: 24563-136
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 3 U, 235 mm"
Catalog #: 24563-142
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 3 U, 295 mm"
Catalog #: 24563-143
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 3 U, 355 mm"
Catalog #: 24563-144
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 3 U, 415 mm"
Catalog #: 24563-145
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 3 U, 475 mm"
Catalog #: 24563-146
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 235 mm"
Catalog #: 24563-152
24563-157.157.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 275 mm"
Catalog #: 24563-157
24563-161.161-20211116-121055.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 3 U, 175 mm"
Catalog #: 24563-161
24563-161.161-20211116-121055.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 3 U, 235 mm"
Catalog #: 24563-162
24563-161.161-20211116-121055.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 3 U, 295 mm"
Catalog #: 24563-163
24563-161.161-20211116-121055.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 3 U, 355 mm"
Catalog #: 24563-164
Subrack
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Shielded, 3 U, 235 mm"
Catalog #: 24563-172
Subrack
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Shielded, 3 U, 295 mm"
Catalog #: 24563-173
Subrack
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Shielded, 3 U, 355 mm"
Catalog #: 24563-174
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 3 U, 175 mm"
Catalog #: 24563-191
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 3 U, 235 mm"
Catalog #: 24563-192
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 3 U, 295 mm"
Catalog #: 24563-193
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 3 U, 355 mm"
Catalog #: 24563-194
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 175 mm"
Catalog #: 24563-431
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 235 mm"
Catalog #: 24563-432
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 295 mm"
Catalog #: 24563-433
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 355 mm"
Catalog #: 24563-434
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 415 mm"
Catalog #: 24563-435
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 475 mm"
Catalog #: 24563-436
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 6 U, 235 mm"
Catalog #: 24563-442
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 6 U, 295 mm"
Catalog #: 24563-443
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 6 U, 355 mm"
Catalog #: 24563-444
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 6 U, 415 mm"
Catalog #: 24563-445
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 6 U, 475 mm"
Catalog #: 24563-446
Subrack kits, type flexible, for backplane assembly, for COMPACTPCI application with RIO
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, CompactPCI, 6 U, 235 mm"
Catalog #: 24563-452
Subrack kits, type flexible, for backplane assembly, for COMPACTPCI application with RIO
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, CompactPCI, 6 U, 275 mm"
Catalog #: 24563-457
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 6 U, 175 mm"
Catalog #: 24563-461
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 6 U, 235 mm"
Catalog #: 24563-462
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 6 U, 295 mm"
Catalog #: 24563-463
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 6 U, 355 mm"
Catalog #: 24563-464
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Shielded, 6 U, 235 mm"
Catalog #: 24563-472
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Shielded, 6 U, 295 mm"
Catalog #: 24563-473
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Shielded, 6 U, 355 mm"
Catalog #: 24563-474
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 6 U, 175 mm"
Catalog #: 24563-491
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 6 U, 235 mm"
Catalog #: 24563-492
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 6 U, 295 mm"
Catalog #: 24563-493
24563-192.192
"EuropacPRO 19"" Subrack Kit for DIN Connector, Retrofit Shielding, 6 U, 355 mm"
Catalog #: 24563-494
24564-132
"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 3 U, 175 mm"
Catalog #: 24564-131
24564-132
"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 3 U, 235 mm"
Catalog #: 24564-132
24564-132
"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 3 U, 295 mm"
Catalog #: 24564-133
24564-132
"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 6 U, 175 mm"
Catalog #: 24564-431
24564-132
"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 6 U, 235 mm"
Catalog #: 24564-432
24564-132
"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 6 U, 295 mm"
Catalog #: 24564-433
24567-161.161-20211116-123511.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 3 U, 175 mm"
Catalog #: 24567-161
24567-161.161-20211116-123511.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 3 U, 235 mm"
Catalog #: 24567-162
24567-161.161-20211116-123511.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 3 U, 295 mm"
Catalog #: 24567-163
24567-161.161-20211116-123511.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 3 U, 355 mm"
Catalog #: 24567-164
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 6 U, 175 mm"
Catalog #: 24567-461
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 6 U, 235 mm"
Catalog #: 24567-462
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 6 U, 295 mm"
Catalog #: 24567-463
europacpro kit
"EuropacPRO 19"" Subrack Kit for Backplane, Heavy, Retrofit Shielding, With Front Handle, 6 U, 355 mm"
Catalog #: 24567-464

ADDITIONAL PRODUCT DETAILS

ESD clip ensures conductive contact between PCB and horizontal rail both on the solder side and on the component side.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 ESD clip, spring steel, tin-plated 50

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.