Skip to main content

Please Select Your Country/Language Preferences

Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated

  • Panhead screw with torx, self-forming
  • For mounting trapezoid handles to the front panel of PRO frame-type plug-in units
More

Catalog #:

24560-141
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Screw
  • Type: Panhead Screw
  • Works With: Guide Rails
  • Package Quantity: 100
  • Thread Size: M2.5
  • Length: 9.3 mm
  • Material: Steel
  • Finish: Zinc Plated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

panhead screw with torx
Panhead Screw, Torx, Self-Securing, M2.5 x 9.3
Catalog #: 21500-039

ADDITIONAL PRODUCT DETAILS

Panhead screws.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Pan Head Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated; for extra bolding of plastic-guide rail on horizontal rail, for trim on horizontal rail 100

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.