RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2000H 800W
- Fanless solution, no noise, no additional power consumption, low maintenance
- Frame solution separates coil and condensate management from the rack-mounted equipment
- Rear space inside the cabinet is completely available for power distribution and cable management
- Easily adapts to nVent cabinets; contact nVent to request information for integrating with third party cabinet
- Temperature sensors on air supply and return side
- Optional control system with Modbus TCP and SNMP v2c interface
- Optional water flow, pressure and temperature sensors included with the water control package allow for water monitoring and regulation according to actual heat load
- Optional local display
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Type: Rear Door Cooler, Passive
- Width: 800 mm
- Depth: 226 mm
- Height: 2000 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
RackChiller Rear Door Cooler (RDC) Water Heat Exchanger is designed for managing high heat load cooling requirements within high-density server, computing and storage racks. The RDC installs on equipment racks as a separate rear door with an extra frame, enabling it to be retrofitted to existing racks. Heat dissipated by the rack equipment will be removed by a air-to-liquid heat exchanger and transfered into the facility water circuit, adding no heat to the IT room. The entire system is integrated within an aesthetically framed perforated door with protective covers to isolate the liquid source and cooling loop from the rack-mounted equipment.
For trouble-free operation it is recommended to use the water connection set and the optional accessories.
The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; delta p air: 15 Pa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module see Diagram Performance Map.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Extension frame, St, 2 mm, RAL 7021; with integrated condensate tray, VA, 2 mm, powder coated RAL 7021, threaded flange for condensate drainage, VA 1.4571 (stainless steel) | 1 | |
1a | Leveling feet mounted; Mounting bracket for Varistar, ProLine frame, St, 2 mm, powder coated RAL 7021, including mounting hardware, installation instructions | 1 | |
2 | Heat exchanger on door, St, 1.5 mm, powder-coated RAL 7021, perforated on the outside, flow-optimized perforation | 1 | |
2a | 3 x 180° hinge, three-point latch, lever handle for optional DIN profile half cylinder | 1 | |
2b | Connections heat exchanger male thread G1 ¼ ", integrated venting valve with halogen free flexible hose | 1 | |
2c | Protective cover on rack internal side St, 1.5 mm, powder-coated RAL 7021, perforated, flow-optimized perforation | 1 | |
3 | User manual is provided as a download | 1 |
RESOURCES
Catalog
Data Sheet
Installation Manual / Instruction Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.