Skip to main content

Please Select Your Country/Language Preferences

Washer, Plastic, M6, 50 Pieces

  • Washer
More

Catalog #:

21100-015
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Washer
  • Type: Washer
  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
  • Material: Plastic
  • Accessory Type: Mounting hardware
  • Package Quantity: 50

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Assembly kit (Labrack)
Panhead Screw, Pozidrive, M6x16, St, Zinc‐Plated, 50 pieces
Catalog #: 21100-021
19" assembly kit M6
Cage Nut Kit, M6, 50 pcs
Catalog #: 21100-003

ADDITIONAL PRODUCT DETAILS

Washer used for PCB fixing.

Quantity required for IEEE-Plug-in units (3U/6U)

Quantity required for plug-in units type 2 with extraction handle (3U/6U)

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
2 Plastic washer, black 50

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.