Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 60 HP

  • In conjunction with rear horizontal rails, VT
  • For Connector Mounting in accordance with EN 60603-2, DIN 41612
More

Catalog #:

20822-047
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Perforated Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Rack Width: 60 HP
  • Length: 304.8 mm
  • Package Quantity: 4

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560148.tif image
Panhead Screw, Torx, Steel Nickel Plated, M2,5 × 10 mm, 100 Pieces
Catalog #: 24560-148

Recommended products

24560159.tif image
Panhead Screw, Torx, Steel Nickel Plated, M2.5 x 7, 100 Pieces
Catalog #: 24560-147
perforated rail
EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 42 HP
Catalog #: 20822-050
perforated rail
EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 84 HP
Catalog #: 20822-048

ADDITIONAL PRODUCT DETAILS

Perforated flat rail for connector mounting i.a.w. EN 60603-2 and DIN 41612, on VT horizontal rails.

A threaded insert is required to secure the perforated rail on the horizontal rail.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Perforated rail, aluminium, clear chromated 4

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.