Varistar CP On-Board Cabinet, Rolling Stock, Railways, 38 U 1800H 600W 400D
- EN 50155 Shock n Vib certified
- Static load‐carrying capacity 1600 kg
- Type of Protection IP55
- Railway certified welding per EN 15085-2
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Varistar CP
- Frame Material: Steel
- Rack Height: 38 U
- Height: 1800 mm
- Width: 600 mm
- Depth: 400 mm
- Static Load: 1600 kg
- Protection Rating: IP55
- Complies With: EN 50155; IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-2; EN 45545-2
- Color: Black Grey
- Color Code: RAL 7021
- Frequency: 150 Hz
- Material: Steel
- Works With: Varistar CP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
For operation in mobile environments, electronic systems require a physical construction capable of withstanding extreme conditions in harsh environments.
nVent SCHROFF cabinets are therefore designed to protect the electronics they house with high levels of mechanical stability and resistance to shock and vibration, according to EN 50155, , EN 45545, CENELEC and AREMA.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded Seismic frame, St profile, RAL 7021, with strengthening brackets | 1 | |
2 | Depth Members | 4 | |
3 | Flat top cover, flush, St, finish Galvanized, exterior RAL 7021 | 1 | |
4 | Lifting Eyes | 4 | |
5 | Front door, St, finish Galvanized, powder‐coated RAL 7021, 180° hinge, 4‐point locking, lever handle | 1 | |
6 | Rear panel, screw fixed, St, powder‐coated RAL 7021 | 1 | |
7 | Side panel, screw fixed, St, powder‐coated RAL 7021 | 2 | |
8 | Base plate, one‐piece, St | 1 | |
9 | 9" panel/slide mount with EIA perforation, St, front mounted, depth‐adjustable in 25 mm increments | 4 | |
10 | GND/earthing kit, enclosed loose | 1 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.