Skip to main content

Please Select Your Country/Language Preferences

Varistar LHX+ Cabinet With One Door, Cooler Fitted Left, Bottom Feed

  • Cabinet with integrated SHX 30 cooler, cooling capacity of up to 34 kW
  • Max. static load capacity 1600 kg
  • Gaskets reduce noise and pulling of ambient air into the cabinet
More

Catalog #:

10130-300
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet
  • Height: 2100 mm
  • Width: 800 mm
  • Depth: 1200 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

electronic locking
Varistar Electronic Lock, Master, MLR 3000, 13.56 MHz-MIFARE for Varistar
Catalog #: 23130-565

ADDITIONAL PRODUCT DETAILS

Varistar LHX + liqud cooled cabinets are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. It incorporates an SHX 30 cooler fitted to the left or right side panel. Warm air is pulled from the rear pleanum of the cabinet, cooled in the air / liquid heat exchanger, and supplied into the front plenum. The sealed cabinet assures no air is exchanged with the ambient and the noise emissions remain at a low level.

Other dimensions on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded basic frame, Slim-Line, St profile, zinc-plated, RAL 7021, with gasket all around 1
2 Flat roof, St, RAL 7021, cable cut-outs on rear side with brush, water connection cut-outs on rear side, cut-outs can be sealed with a gasket/cover plate 1
3 Front door glazed, St frame, RAL 7021, single-pane safety glass 6 mm, 3 x 180° hinge, three-point latch, lever handle for optional DIN profile half cylinder 1
4 Rear door, St, RAL 7021, 3 x 180° hinge, three-point latch, lever handle for optional DIN profile half cylinder 1
5 Side panel, screwed, St, RAL 7021 2
6 Baseplate, St, RAL 7021, cable cut-out with brush on rear side, water connection cut-out on rear side, cut-outs can be sealed with a gasket/cover plate 1
7 Base/plinth 100 mm, with additional center crossmember, St, RAL 7021, removable covers, integrated adjustable feet 1
8 19" panel/slide mount with EIA cut-outs, St, RAL 7021, 225 mm recessed in front, c dimension 740 mm distance between front and rear 19" plane 4
9 Support rail for connecting the air/water heat exchanger and 19" panel/slide mounts, St, RAL 7021 2
10 Air baffle, St, RAL 7021 4
11 SHX 30 air/water heat exchanger, RAL 7021, 100 to 240 VAC, fitted left 1
12 Power cable, length 1.5 m 1
13 Connecting cable for management unit 1
14 User manual (for online download) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.