Varistar EMC, IP 55, Base Plate Without Cable entry
- Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)
- Shielding 30 dB at 18 GHz, (tested to EN 61000-5-7) with EN45545 gaskets
- Type of protection IP 55
- Static load‐carrying capacity 1600 kg
- Doors with 4‐point locking and screw‐fixed side panels
- Cable entry to front or rear or via base
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Height: 2000 mm
- Width: 600 mm
- Depth: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP 20 and IP 55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).
Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame, St profile, RAL 7021, with textile gasket all around | 1 | |
2 | Adjustable foot, assembled | 4 | |
3 | Flat top cover, St, inside surface AlZn, outside RAL 7021 | 1 | |
4 | Front door, St, inside surface AlZn, outside RAL 7035, 180° hinge, 4 point locking, lever handle | 1 | |
5 | Rear door, St, inside surface AlZn, outside RAL 7035, 180° hinge, 4 point locking, lever handle | 1 | |
6 | Side panel, screw-fixed, St, inside surface AlZn, outside RAL 7035 | 2 | |
7a | Base plate, one-piece, St, 1.5 mm, finish AlZn | 1 | |
7b | Base plate with cable ducting, St, 1.5 mm, finish AlZn; cable entry to rear with conductive seal, 359 mm x 60 mm opening | 1 | |
8 | 19" panel/slide mount with EIA cut-outs, AlZn, assembled at front, depth-adjustable in 25 mm increments | 2 | |
9 | GND/earthing kit, enclosed loose | 1 |
RESOURCES
Brochure
Catalog
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.