Skip to main content

Please Select Your Country/Language Preferences

Air Outlet/Inlet Filter FLA 250/300

  • Assemble without tools by clipping in (can also be bolted)
  • Ingress protection IP 54, with fluted filter IP 55, NEMA type 12
  • Converts simply from push to pull operation
  • Airflow volume 61 m³/h, 110 m³/h, 156 m³/h or 480 m³/h
More

Catalog #:

60715-159
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Filter
  • Type: Outlet/Inlet Filter

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Air outlet/inlet filter for EFA-Series, IP 54.

Mounting for wall thickness from 1 mm to 3 mm;For cut-outs, tolerances and dimensions see assembly and operating instructions.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front grille and case, plastic, ABS, RAL 7035, self-extinguishing, UL 94 V‐-0 1
2 Filter, filter class G 3 (EN 779) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.