Skip to main content

Please Select Your Country/Language Preferences

PICMG Products

These Pigeon Point management components focus on the AdvancedTCA®, AdvancedMC™ and µTCA® architectures and address the overall shelf level as well as the individual board level.
They benefit from our years of leadership in specification development and interoperability testing within PICMG ®. NVent SCHROFF is also active with the Service Availability™ Forum's Hardware Platform Interface (HPI), both with xTCA-tuned HPI products and in specification development.

  • Pigeon Point Shelf Management Mezzanine (ShMM) Products
  • Pigeon Point Hardware Platform Interface (HPI) Products
  • Pigeon Point Board Management Reference (BMR) Products

Pigeon Point Shelf Management Mezzanine Solutions

These solutions use Shelf Management Mezzanines (ShMMs): small mezzanine boards 

700R-product-Shmm.jpg

 

that install in a custom carrier optimized for your shelf architecture. Pre-loaded with the market-leading Pigeon Point Shelf Manager, a ShMM combines with your carrier to implement a Shelf Manager tailored to your shelf, with minimal development effort.


The Pigeon Point Shelf Management Starter Kit minimizes your shelf development effort and includes:

  • BENCH TOP HARDWARE Immediate hands-on familiarization and "known-good" reference as you bring up your shelf
  • REFERENCE SCHEMATICS ShMM carrier schematics as starting point for your custom carrier design
  • FIRMWARE MODIFICATIONS Adjustments to the Shelf Adaptation Layer in the Pigeon Point Shelf Manager for your shelf
  • COMPREHENSIVE DOCUMENTATION Covers hardware and firmware; targets both the shelf developer and shelf user
  • ONE YEAR OF TECHNICAL SUPPORT Both hardware and firmware; includes schematic review of your carrier design

 PIGEON POINT SHELF MANAGEMENT MEZZANINE PRODUCTS

Pigeon Point ShMM-700R and Shelf Manager Schroff Catalog Number Base Starter Kit Important Note
Core of an AdvancedTCA Shelf Manager, complete with a NXP i.MX287 ARM9 processor, 128MB SDRAM and 64MB Flash, plus dual IPMB, Ethernet and serial interfaces.   
Additional_Information_Icon_red_2.png
Additional_Information_Icon_red_2.png
 
Shelf Management Mezzanine – 700 (Commercial Temperature) 21990-600      

Shelf Management Mezzanine – 700 (Industrial Temperature)

** ShMM-700RI modules (p/n 21990-601) support an industrial temperature range.  HOWEVER, the NXP i.MX287 will require a heat sink/cold plate, and likely air flow, in order to ensure its junction temperature does not exceed 105°C when operating at ambient temperatures above 70°C.  Refer to Section 5 in the PPMM-700R Hardware Architecture document for further details.

21990-601      
Shelf Management Starter Kit (ShMM-700R) 21991-130      
Pigeon Point Shelf Manager Source Code        
Allows sophisticated users or developers of ShMM-based shelves to replace the Shelf Manager on their ShMMs with a customized or extended version. Contact nVent
for Details
     

 

PIGEON POINT HARDWARE PLATFORM INTERFACE (HPI) PRODUCTS

HPI is emerging as the preferred foundation layer for management applications that interface to ATCA Shelf Managers.
Key features for all Pigeon Point HPI products:

  • FOCUSED ON PIGEON POINT SHELF MANAGERS For most effective support
  • MAPPING SPECIFICATION COMPLIANT Service Availability Forum HPI to xTCA Mapping
  • SUPPORTED BY HPI AND ATCA EXPERTS Combined expertise often crucial

IntegralHPI™ operates as a subsystem of the Pigeon Point Shelf Manager:

  • INTEGRATED WITH SHELF MANAGER For best time and memory performance
  • HPI-ACCESSIBLE WITHIN SECONDS Of shelf startup, even for large shelves
  • REDUNDANCY AWARE Using proven redundancy framework of Shelf Manager
  • BINARY COMPATIBLE WITH OPENHPI CLIENT INTERFACE Use existing OpenHPI client application binaries
  • REQUIRES ShMM WITH 64 MB FLASH And corresponding 128 MB RAM

Pigeon Point OpenHPI runs outside the Shelf Manager and is delivered as a value-added distribution of open source OpenHPI:

  • SUPPORTS ATCA Using Pigeon Point Shelf Managers
  • ON-ShMM OR OFF-ShMM OPERATION Off-ShMM connects to Shelf Managers via Ethernet
  • REQUIRES ShMM WITH 64 MB FLASH For on-ShMM HPI service

 

HARDWARE PLATFORM INTERFACE OPTION Schroff Catalog Number
IntegralHPI  
A subsystem of the Pigeon Point Shelf Manager, ready for installation on appropriate ShMM configurations, optionally enabled; directly services HPI service calls from OpenHPI-compatible client applications. Contact nVent
for Details
Pigeon Point OpenHPI  
A distribution of open source OpenHPI with significant Pigeon Point value adds; proprietary Pigeon Point plug-in includes functional, compliance and performance improvements. Contact nVent
for Details

 

PIGEON POINT BOARD MANAGEMENT REFERENCE SOLUTIONS

These solutions provide a Pigeon Point Board Management Reference (BMR) specific to

board-manage.jpg

the type of PICMG controller you need, complete with schematics and firmware source code, ready for easy and quick integration with your board.

Each solution is built around highly-integrated core silicon: a SmartFusion® intelligent mixed signal FPGA or an STMicroelectronics ARM® Cortex®-M4 based STM32F4 high performance microcontroller.

The Pigeon Point Board Management Starter Kit minimizes your management controller development effort and includes:

 

  • BENCH TOP HARDWARE Immediate hands-on familiarization and "known-good" reference as you bring up your board
  • REFERENCE SCHEMATICS For chosen management controller; ready for integration with the schematics of your board
  • REFERENCE FPGA DESIGN Usable on the SmartFusion core silicon, as is, or with added custom logic
  • COMPLETE FIRMWARE SOURCE CODE Designed for easy configuration to the specifics of your board
  • COMPLETE GNU TOOL CHAIN Includes source code; supports the processor type in your management controller
  • COMPREHENSIVE DOCUMENTATION Covers hardware and firmware; includes customization and bring up guidance
  • ONE YEAR OF TECHNICAL SUPPORT Both hardware and firmware; includes schematic review of your design

For more detailed information, read the product briefs listed below.

PIGEON POINT BOARD MANAGEMENT REFERENCE PRODUCTS

 

BOARD MANAGEMENT REFERENCE (BMR)   CORE  

PRODUCT 

BRIEFS

 
PICMG MANAGEMENT CONTROLLER TYPE Schroff Catalog Number for Starter Kit SILICON Base     Starter  Kit Important Note
AdvancedTCA IPM Controller          
A complete hardware and firmware solution for the mandatory IPM Controller on all AdvancedTCA boards and other intelligent FRUs, such as fan trays or PEMs. 21991-132 SmartFusion
Additional_Information_Icon_red_2.png
Additional_Information_Icon_red_2.png
 
  21991- 167 STM32F407
Additional_Information_Icon_red_2.png
Additional_Information_Icon_red_2.png
 
AdvancedMC Carrier IPM Controller Add-on          
Augments a Pigeon Point ATCA IPM Controller with the additional hardware and firmware needed to implement the Carrier IPMC on an AMC carrier board. 21991-134 SmartFusion
Additional_Information_Icon_red_2.png
Additional_Information_Icon_red_2.png
 
           
AdvancedMC Module Management Controller          
A complete hardware and firmware solution for the mandatory MMC on all
AMC modules, compatible with either ATCA carriers or MicroTCA shelves.
21991-136 SmartFusion

 

Additional_Information_Icon_red_2.png

 

Additional_Information_Icon_red_2.png
 


 

User Documentation

Pigeon Point Shelf Manager User Guide

An introduction to configuring, using and updating the Shelf Manager, including specific aspects for the ShMM-500R, ShMM-1500R and ShMM-700R.

Pigeon Point Shelf Manager External Interface Reference

A reference for the command line, Web, SNMP (Simple Network Management Protocol) and RMCP (Remote Management Control Protocol) interfaces of the Shelf Manager.

Pigeon Point HPI User Guide

An introduction to configuring and using Pigeon Point's HPI solutions.

CONTACT US

nVent serves local and multi-national companies with sales offices and manufacturing locations around the world. You can find all our global sales office and distributors for Schroff products here.
For inquiries regarding Pigeon Point products, please contact our direct pigeon point product customer service.

 

Direct contact for nVent SCHROFF Pigeon Point products

General Information: [email protected]

Technical Support
Shelf/Chassis Manager Products:

[email protected]

Technical Support
Board Management Products:

[email protected]