Racks with integrated air-to-liquid cooler for harsh environments, up to 25 kW per rack:
- The cooling unit is integrated into the rack, to the left or right of the 19” plane so the cabinet offers full RU (rack unit) mounting space
- The warm exhaust air from the servers flows through the air-to-water heat exchanger as the heat is transferred to the cooling medium, the cooled air is provided in front of the 19” plane
- The rack-based cooling solution acts room-neutral and allows for setup of various rack configurations
- EMC-shielded, harsh environment as well as outdoor solutions available
- Reduced noise level
Filter By
Filter By
Products | 15 results
LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 10 KW, 230 V, 2 Fans, 6 U, 550D
- Product Type: Air/Liquid Heat Exchanger
- Works With: Varistar; Varistar CP
- Width: 426 mm
- Depth: 500 mm
- Height: 266 mm
- Supply Voltage: 230 V min
- Redundant Power Supply: No
- Coolant Feed: Bottom
Catalog #:
29714-016
LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 5 KW, 230 V, 1 Fans, 6 U, 550D
- Product Type: Air/Liquid Heat Exchanger
- Works With: Varistar; Varistar CP
- Width: 426 mm
- Depth: 500 mm
- Height: 266 mm
- Supply Voltage: 230 V min
- Redundant Power Supply: No
- Coolant Feed: Bottom
Catalog #:
29714-017
Varistar LHX 3 Liquid Cooled Cabinet, 38 U
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 800 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100
Catalog #:
10130-193
Varistar LHX 3 Liquid Cooled Cabinet, 42 U
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2200 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 1000 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100
Catalog #:
10130-194
Varistar LHX+ Cabinet With One Door, Cooler Fitted Left, Bottom Feed
- Product Type: Cabinet
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-300
Varistar LHX+ Cabinet With One Door, Cooler Fitted Left, Top / Bottom Feed
- Product Type: Cabinet
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-302
Varistar LHX+ Cabinet With One Door, Cooler Fitted Right, Bottom Feed
- Product Type: Cabinet
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-301
Varistar LHX+ Cabinet With One Door, Cooler Fitted Right, Top / Bottom Feed
- Product Type: Cabinet
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-303
Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Left, Bottom Feed
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-304
Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Left, Top / Bottom Feed
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-306
Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Right, Bottom Feed
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-305
Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Right, Top / Bottom Feed
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2100 mm
- Width: 800 mm
- Depth: 1200 mm
Catalog #:
10130-307
Varistar LHX+ Cabinet, 10 KW, RAL 7021, EMC, 42 U, 2100H, 600W, 1000D
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2100 mm
- Width: 600 mm
- Depth: 1000 mm
- Static Load: 1600 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1
Catalog #:
10130-327
Varistar LHX+ Cabinet, 5 KW, RAL 7021, EMC, 42 U, 2100H, 600W, 1000D
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2100 mm
- Width: 600 mm
- Depth: 1000 mm
- Static Load: 1600 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1
Catalog #:
10130-326
Varistar LHX+ Cabinet, 5 KW, RAL 7021, IP 55, 42 U, 2100H, 600W, 800D
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2100 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 1600 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1
Catalog #:
10130-325