Skip to main content

Please Select Your Country/Language Preferences

Mixed Assembly for 19" Subracks and Chassis

Products | 17 results

Front Panel Alternative for Combined Mounting, U-profile, Textile, 6 U, 2 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 2 HP
    • Width: 9.8 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-140

Front Panel Alternative for Combined Mounting, unshielded, 6 U, 2 HP

  • Product Type: Front Panel
  • Works With: Subracks; Cases
  • Material: Aluminum
  • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 2 HP
    • Width: 9.8 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30847-472

Board Cage for Horizontal Board Installation, 3 U, 20 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
    • Rack Height: 3 U
    • Rack Width: 20 HP
    • Package Quantity: 1
Catalog #:
24564-117

Board Cage for Horizontal Board Installation, 3 U, 20 HP, Front Rail With Long Lip

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
    • Rack Height: 3 U
    • Rack Width: 20 HP
    • Package Quantity: 1
Catalog #:
24564-118

Board Cage for Horizontal Board Installation, 4 U, 28 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
    • Rack Height: 4 U
    • Rack Width: 28 HP
    • Package Quantity: 1
Catalog #:
24564-217

Combined Mounting Kit for Chassis, 20:62 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 20 HP
    • Rack Width 2: 62 HP
    • Package Quantity: 1
Catalog #:
24562-420

Combined Mounting Kit for Chassis, 40:42 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 40 HP
    • Rack Width 2: 42 HP
    • Package Quantity: 1
Catalog #:
24562-440

Combined Mounting Kit for Chassis, 42:40 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 42 HP
    • Rack Width 2: 40 HP
    • Package Quantity: 1
Catalog #:
24562-442

Combined Mounting Kit for Chassis, 63:19 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 63 HP
    • Rack Width 2: 19 HP
    • Package Quantity: 1
Catalog #:
24562-463

Front Frame for EMC Shielding for Horizontal Boards Mounting, 3 U, 20 HP

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 3 U
    • Rack Width: 20 HP
Catalog #:
24564-109

Front Frame for EMC Shielding for Horizontal Boards Mounting, 4 U, 28 HP

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 4 U
    • Rack Width: 28 HP
Catalog #:
24564-209

Combined Mounting Kit for Chassis, 84:0 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 84 HP
    • Package Quantity: 1
Catalog #:
24562-484

Front Frame, Unshielded for Horizontal Boards Mounting, 3 U, 20 HP

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 3 U
    • Rack Width: 20 HP
Catalog #:
34564-108

Front Frame, Unshielded for Horizontal Boards Mounting, 3 U, 20 HP, Long Lip

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 3 U
    • Rack Width: 20 HP
Catalog #:
34564-109

Front Frame, Unshielded for Horizontal Boards Mounting, 4 U, 28 HP

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 4 U
    • Rack Width: 28 HP
Catalog #:
34564-208

Splitting Extrusion 6 U for Combined Mounting

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
Catalog #:
64560-010

Splitting Extrusion 6 U for Combined Mounting, Rugged

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined, Rugged
  • Works With: Subracks
    • Rack Height: 6 U
Catalog #:
24566-400