Skip to main content

Please Select Your Country/Language Preferences

Air Filter Fan, EF 200, 115 VAC

  • Air flow 60 m³/h
  • IP protection type IP 54, NEMA type 12
  • Clip-on mounting without tools (can be bolted on)
  • Easy conversion from pressure to suction operation
More

Catalog #:

EF200-115R5
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Type: Filter Fan
  • Voltage AC: 115 V
  • Protection Rating: IP54
  • Frequency: 50 Hz; 60 Hz
  • Airflow @ 50 Hz, IP 54 Filter: 60 m³/h
  • Airflow @ 50 Hz, IP 55 Filter: 56 m³/h
  • Airflow @ 60 Hz, IP 54 Filter: 66 m³/h
  • Airflow @ 60 Hz, IP 55 Filter: 64 m³/h
  • Noise Level: 44 dB(A)
  • Power @ 50 Hz: 19 W
  • Power @ 60 Hz: 18 W
  • Max Static Pressure, IP 54 Filter: 60 Pa
  • Max Static Pressure, IP 55 Filter: 57 Pa
  • Ambient Temperature: −5 to 55 °C
  • Filter Efficiency, IP 54 Filter: 83 %
  • Filter Efficiency, IP 55 Filter: 91 %

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Replacement filter for air filtered fan
Replacement Filter for Air Filtered Fan EF/EFA 200, IP 54
Catalog #: EFM200
Air outlet/inlet filter for air filtered fan
Air Outlet/Inlet Filter for Air Filtered Fan EFA 200
Catalog #: EFA200R5
Fluted filter IP 55
Fluted Filter IP 55 for EF/EFA 200
Catalog #: EFMP200

ADDITIONAL PRODUCT DETAILS

Air filter fan EF 200, IP 54.

Mounting for wall thickness from 1 mm to 3 mm.

For cut-outs, tolerances and dimensions see assembly and operating instructions.

Multiple fan solution on request.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front grille and case, plastic, ABS, RAL 7035, self‐extinguishing, UL 94 V‐0 1
2 Filter, filter class G 3 (EN 779) 1
3 Fan 1
4 Connection AC (terminal strip) connection DC (2 wires, 310 mm long) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.