Skip to main content

Please Select Your Country/Language Preferences

Telescopic Slide Narrow, Length 356 mm

  • Suitable for 84 HP width subracks (type F, type H, type L)
  • Locks at full extension
  • Hinged
  • Extension length > 100 %
  • Rail width 7.5 mm
  • Maximum clear width of extension/drawer w = 84 HP (435 mm)
More

Catalog #:

60110-441
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Telescopic Slide
  • Type: Universal
  • Length: 356 mm
  • Static Load: 15 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Universal telescopic slide, 2 U
Mounting Kit for Telescopic Slide, narrow, Varistar
Catalog #: 21120-193
Telescopic slides, C profile
Telescopic Slides C-Profile for Cabinet for Fitting Novastar, 500 mm
Catalog #: 24562-460

ADDITIONAL PRODUCT DETAILS

Narrow Telescopic Slide for Subracks with > 100 % extension.

To mount on 19" plane please order assembly kit separately.

Telescopic slight can only be assembled to a subrack without an assembled rear angle or a modified rear angle (with special cutout).

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Telescopic slide, St, zinc-plated 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.