EuropacPRO Rear Hood for Stainless Steel EMC Gasket, 3 U, 84 HP
- The rear hood is used as a shielded rear boundary. The rear hood requires 60 mm space. Therefore if the rear hood is used, the side panel depth must be 60 mm greater than the board depth. Example: For a board depth of 160 mm a side panel (with rear hood) of 235 mm (175 mm + 60 mm) is used
- Contact between the rear hood and the horizontal rails is established by the stainless steel contact strip for the cover plate. Thus no additional EMC sealing is necessary
- Rear hood cannot be used simultaneously with rear corner profile
- For EMC-shielding please order EMC gasket for horizontal rail separately.
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover
- Type: Rear Hood
- Works With: Subracks
- Rack Height: 3 U
- Rack Width: 84 HP
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The rear hood is used as a shielded rear boundary and requires 60 mm space. Therefore if the rear hood is used, the side panel depth must be 60 mm greater than the board depth. Contact between the rear hood and the horizontal rails is established by the stainless steel contact strip for the cover plate. Thus no additional EMC sealing is necessary. Rear hood cannot be used simultaneously with rear corner profile.
Required quantity of screws per rear hood: 3 U subrack 10 screws; 6 U subrack 16 screws.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Rear hood, AI, 1 mm, passivated | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.