Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rails Threaded Insert, M2.5, 28 HP

  • The collar screws used for fixing partial-width front panels must be 12.3 mm long
  • Usable for all horizontal rails
More

Catalog #:

34561-328
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Threaded Insert
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Works With: Subracks; Cases
  • Rack Width: 28 HP
  • Material: Steel
  • Package Quantity: 1
  • Length: 146.82 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Grub screw
Grub Screw, Steel Nickel Plated, M2.5 x 8
Catalog #: 21100-276
Grub screw
Grub Screw, Stainless Steel, M2.5 x 9
Catalog #: 21101-359

Recommended products

Threaded insert
Horizontal Rails Threaded Insert, M2.5, 20 HP
Catalog #: 34561-320
Threaded insert
Horizontal Rails Threaded Insert, M2.5, 84 HP
Catalog #: 34561-384
Slide nut
Slide Nut, to Accomodate 2 Nuts, 12 Pieces
Catalog #: 24560-166

ADDITIONAL PRODUCT DETAILS

The threaded insert is a metal strip with thread M2.5 and allows the fixing of front panels.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Threaded insert, St, zinc-plated, height 5 mm, depth 2 mm, M 2.5 thread 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.