Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail, Rear, Type L-ST, Light, Standard, 42 HP

  • For indirect backplane mounting with insulation strip
  • Mounting top and bottom
  • Aluminum extrusion, anodized finish, conductive contact surface
More

Catalog #:

34560-442
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Light, ST
  • Rack Width: 42 HP
  • Length: 218.44 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

N01064-HorizontalRail-EN-2402-MS-GWSTR
Horizontal Rails Threaded Insert, M2.5, 42 HP
Catalog #: 34561-342
Horizontal Rail and EMC Gasket
EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 42 HP, 10 Pieces
Catalog #: 24560-241
Insulation Strip 24560-842.842.tif image
Horizontal Rail Insulation Strip, 42 HP, PC
Catalog #: 24560-842

Recommended products

horizontal rail
Horizontal Rail, Rear, Type H-ST, Heavy, Standard, 42 HP
Catalog #: 34560-542
30822047.tif image
Z-Rail for Connector, EN 60603-2, 42 HP
Catalog #: 30822-047
z rail
Z-Rail for Connector, DIN 41617, 31-pin, 40 HP
Catalog #: 30819-763
horizontal rail
Horizontal Rail, Rear, Type L-VT, Light, 42 HP
Catalog #: 34560-642
horizontal rail
Horizontal Rail, Rear, Type L-MZ, Light, With Z-Rail, 42 HP
Catalog #: 34560-842
horizontal rail
Horizontal Rail, Rear, Type L-ST, Light, Standard, 40 HP
Catalog #: 34560-440
horizontal rail
Horizontal Rail, Rear, Type L-ST, Light, Standard, 84 HP
Catalog #: 34560-484

ADDITIONAL PRODUCT DETAILS

The horizontal rail, type ST enables the isolated assembly of a backplane. The isolation is done by an insulation strip.

Delivery is in standard pack multiples. Pricing is per individual item.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Horizontal rail, type L-ST, Al extrusion, surface anodised, contact surfaces conductive, with HP markings 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.