Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Side Panel, Type F, Flexible, 3 U, 175 mm

  • Flat side panel for separate screw-mountable 19" bracket
  • Versions for EMC sealing (stainless steel or textile) side panels type F, 19" bracket, corner profile, EMC sealing, wall mounting, side panel linking, handles, panel fitting
More

Catalog #:

34560-185
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Type: Type F
  • Rack Height: 3 U
  • Package Quantity: 1
  • Depth: 175 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

19 bracket
EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F, 3 U
Catalog #: 24560-197
19inch bracket for type inchfinch side panels depth adjustable non shielded
EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable, 3 U
Catalog #: 24560-199
19 bracket
EuropacPRO 19" Bracket for Textile Gasket, Type F, 3 U
Catalog #: 24564-197
EuropacPRO Wall-Mounting Bracket
EuropacPRO Wall-Mounting Bracket, 3 U
Catalog #: 24562-197
horizontal rail
Horizontal Rail, Front, Type L-KD, Light, Short Lip, 84 HP
Catalog #: 34560-184
horizontal rail
Horizontal Rail, Rear, Type L-ST, Light, Standard, 84 HP
Catalog #: 34560-484
horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
24560130.tif image
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 14 mm, 100 Pieces
Catalog #: 24560-130
24560155.tif image
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 10 mm, 100 Pieces
Catalog #: 24560-155
horizontal mounting kit
Board Cage for Horizontal Board Installation, 3 U, 20 HP
Catalog #: 24564-117
mounting plate
Mounting Plate for 19" Case and Subrack, 84 HP, 160 mm Board Length
Catalog #: 34562-748
N01062-TopCoverSubracksRender-EN-24560079
EuropacPRO Cover Plate for Bolting to Side Panel, 84 HP, 175 mm
Catalog #: 24560-078
34563004.tif image
EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 160 mm Board Length
Catalog #: 34563-004
emc shielding
EuropacPRO EMC Shielding Kit, Backplane to Side Panel, Stainless Steel, 3 U
Catalog #: 24561-199

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-001
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-005
divider plate
EuropacPRO Divider Plate, 3 U, 160 mm
Catalog #: 34562-761
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-089
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 160 mm
Catalog #: 34562-823
19 fan to subrack
Connecting Bracket, EuropacPRO
Catalog #: 21101-954

ADDITIONAL PRODUCT DETAILS

Flat Side Panel for separate screw-mountable 19" bracket.

Further components for construction of a shielded or unshielded subrack: 19" bracket, corner profile; Horizontal rails; Guide rails; Cover plates; Rear/front; Handles; EMC shielding; Internal assemblies.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, AI, 2 mm, passivated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.