Skip to main content

Please Select Your Country/Language Preferences

Z-Rail for Connector, EN 60603-2, 42 HP

  • Z-rails are bolted to the subrack for connector mounting (rear horizontal rail type ST, threaded insert inserted)
  • For connectors to EN 60603‐2 (DIN 41612)
  • Aluminum extrusion, anodized
More

Catalog #:

30822-047
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Z-Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Rack Width: 42 HP
  • Length: 213.36 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560159.tif image
Panhead Screw, Torx, Steel Nickel Plated, M2.5 x 7, 100 Pieces
Catalog #: 24560-147

Recommended products

z rail
Z-Rail for Connector, EN 60603-2, 40 HP
Catalog #: 30822-045
30822089.tif image
Z-Rail for Connector, EN 60603-2, 84 HP
Catalog #: 30822-089

ADDITIONAL PRODUCT DETAILS

Z-rail for connector in accordance with EN 60603-2 (DIN 41612).

For attaching the z-rail to the horizontal rail a threaded insert and Torx panhead screw are required; please order these separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Z-rail, Al extrusion, anodised 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.