Skip to main content

Please Select Your Country/Language Preferences

Novastar 19" Shelf, Stationary, 1 U 600W 500D

  • Mounting height 1 U, for fitting on the vertical cabinet uprights
  • Static load-carrying capacity 75 kg
  • Perforated for assembling cable ties
  • St, 1.5 mm
  • With perforation
  • Color RAL 7021
More

Catalog #:

27230-051
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shelf
  • Product Family: Novastar
  • Type: Stationary Shelf
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 44.45 mm
  • Width: 553 mm
  • Depth: 500 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

cable ties
Cable Tie, 92L 2.5W
Catalog #: 20118-351
cable ties
Cable Tie, 186L 5W
Catalog #: 20118-352
cable ties
Cable Tie, 360L 5W
Catalog #: 20118-353
velcro strip
Velcro® Strip 12 x 300 mm
Catalog #: 20118-624

ADDITIONAL PRODUCT DETAILS

Novastar 19'' Shelf, Stationary with 75 Kg load capacity, perforated for ease of assembly.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shelf with perforation, St, 1.5 mm, RAL 7021 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.