Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit Kit, Perforated Covers, 1 Connector, 6 U, 12 HP, 227 mm

  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Cover plate with perforation, for guide rails (airflow approx. 60%); please order guide rails separately
More

Catalog #:

24812-762
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cassette
  • Type: Frame Type Plug-in Units PRO
  • Handle Type: Trapezoid
  • Rack Height: 6 U
  • Rack Width: 12 HP
  • Depth: 227 mm
  • EMC Shielding: No
  • Rear Panel Type: Single Connector Cut-Out
  • Cover Plate Type: Cover Plate with Perforation for Guide Rails
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Anodized
  • Cooling: Perforated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Recommended products

Sleeves
Sleeves for M2.5, Brass Nickel-Plated, 100 pcs
Catalog #: 21100-660
  • Product Type: Sleeve
  • Works With: Front Panels
  • Package Quantity: 100
Sleeves
Sleeves for M2.5, Stainless Steel, 100 pcs
Catalog #: 21100-662
  • Product Type: Sleeve
  • Works With: Front Panels
  • Package Quantity: 100
Sleeves for M2.5, Plastic, Black, 100 pcs
Catalog #: 21100-591
  • Product Type: Sleeve
  • Works With: Front Panels
  • Package Quantity: 100
Sleeves for M2.5, Brass, Black, 100 pcs
Catalog #: 21100-886
  • Product Type: Sleeve
  • Works With: Front Panels
  • Package Quantity: 100
Handle, static trapezoid, black
Static Handle Plastic in Trapezoid Form, Black, 12 HP
Catalog #: 20808-086
  • Product Type: Handle
  • Type: Static
  • Works With: Front Panels
    • Handle Type: Trapezoid, Static
    • Rack Width: 12 HP
    • Width: 59.6 mm
    • Material: Polyphenylene Ether
    • Color: Black

ADDITIONAL PRODUCT DETAILS

Frame type plug-in unit, non-shielded, perforated top / bottom cover, rear panel with cutout for one connector.

To fit further boards without rear connector, guide rail (part no. 24812‐301) and 'Board fixing from slot 2' (part no. 24812‐301 + screw part no. 24560‐178) are required, 2 guide rails, 2 rear panel holders and board fixing for slot 1 and one slot 2 are already included.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, anodised, cut edges plain 1
2 Handle, grey, PPE, UL 94 V-1 1
3a Rear panel, St, zinc-plated, 1.5 mm, with cut-out for one connector, incl. PCB fixing (slot 1) 1
4 Side panel, Al extrusion, colourless passivated, with groove for one PCB 2
5a Cover plate, St, zinc-plated, 1.0 mm, for guide rails, with perforation 2
6 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.