Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Depth Member, Seismic, 600D, Galvanized

  • Cable routing facilitated using cable ties and cable eyes, required for recessed shelf
  • St, 2 mm, finish AlZn
More

Catalog #:

24630-110
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: Varistar CP
  • Works With: Varistar CP
  • Material: Steel
  • Finish: Aluminum-Zinc Plated
  • Depth: 600 mm
  • Package Quantity: 2
  • Complies With: IEC 61587-1; IEC 61587-2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

cable eye
Varistar Cable Eye for Depth Member, 47x50 mm
Catalog #: 21101-150
cable eye
Varistar Cable Eye for Depth Member, 38x25 mm
Catalog #: 21101-151
23130367.367.tif image
Varistar C-Rail for Cabinet Depth 1200 mm
Catalog #: 23130-367

ADDITIONAL PRODUCT DETAILS

Horizontal depth member in the cabinet depth. Mounted directly at the Varistar CP frame for cable management, increased frame stiffness and additional fixing points.

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Depth member, St, 2 mm, finish Galvanized 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.