Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail Type H-VT, Heavy, With EMC Gasket, 63 HP

  • For cover plates on shielded cases
  • Aluminum extrusion, anodized surface, conductive contact surface, without printed markings
  • With EMC stainless steel gasket
More

Catalog #:

24576-063
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Heavy, VT
  • Rack Width: 63 HP
  • Length: 325.12 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Threaded insert
Horizontal Rails Threaded Insert, M2.5, 63 HP
Catalog #: 34561-363
Perforated strips (RatiopacPRO/-air, PropacPRO, EuropacPRO/-rugged)
Horizontal Perforated Strip, 63 HP
Catalog #: 30845-232
EMC shielding - stainless steel, front/rear panel to horizontal rail (RatiopacPRO/-air, PropacPRO, EuropacPRO/-rugged)
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 63 HP, 10 Pieces
Catalog #: 24560-233

ADDITIONAL PRODUCT DETAILS

The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case. The kit enables shielding between the horizontal rail and the top cover.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Horizontal rail, type H-VT, Al extrusion, surface anodised, conductive contact surfaces, without HP markings 1
2 EMC stainless steel gasket 1
3 User Manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.