Skip to main content

Please Select Your Country/Language Preferences

RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 4/5 U, 84 HP, 375 mm

  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Retrofittable EMC shielding
  • Version with front handles, no visible screws
  • The case has 2 x 1/2 U clearances for ventilation beneath and above the board cage
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Symmetrical design, identical front and rear side
  • Conforms with DIN EN 62368-1
More

Catalog #:

24571-934
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
  • Height: 221.5 mm
  • Usable Height: 156.8 mm
  • Rack Width: 84 HP
  • Width: 448.9 mm
  • Usable Width: 432 mm
  • Depth: 375.5 mm
  • EMC Shielding: No (Retrofittable)
  • Static Load: 25 kg
  • Protection Rating: IP20
  • Front Frame Construction: Handles; Horizontal Rails
  • Cooling Option: Yes
  • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Earthing kit (CompacPRO)
RatiopacPRO Earthing Kit
Catalog #: 24571-380
Threaded insert
Horizontal Rails Threaded Insert, M2.5, 84 HP
Catalog #: 34561-384
Front panel, front anodized, rear passivated, unshielded, screw assembly
Front Panel, Front anodized, Rear Conductive, Unshielded, 4 U, 84 HP
Catalog #: 30847-465
Rear Panel, perforated, for mounting on horizontal rails, unshielded
Rear Panel, Perforated, Unshielded, for RatiopacPRO and PropacPRO, 4 U, 84 HP
Catalog #: 30849-030
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Unshielded, Bottom Hinged, 4 U, 84 HP
Catalog #: 20838-279
Front panel, full width, slotted, unshielded (RatiopacPRO/-air)
Front Panel, Full Width, Slotted, Unshielded for RatiopacPRO 4 U, AIR 5 U, 84 HP
Catalog #: 34571-612
EMC front panel/rear panel, inserted, shielded (RatiopacPRO/-air)
RatiopacPRO EMC Front Panel, Slotted, Shielded, 4 U, 84 HP
Catalog #: 24572-610
EMC gasketing side panel – cover plate (RatiopacPRO/-air)
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 375 mm
Catalog #: 24571-340
EMC shielding - stainless steel, front/rear panel to horizontal rail (RatiopacPRO/-air, PropacPRO, EuropacPRO/-rugged)
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 84 HP, 10 Pieces
Catalog #: 24560-235
EMC gasketing front panel / rear hood - side panel (RatiopacPRO/-air)
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 4 U
Catalog #: 24571-332
Front panel, front anodized, rear etched, shieldable (textile), screw assembly
Front Panel, U-profile, Refrofit Shielding, 4 U, 84 HP
Catalog #: 20848-271
Rear Panel, perforated, shieldable (textile)
Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding, Textile, 4 U, 84 HP
Catalog #: 20848-659
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Shielded, Bottom Hinged, 4 U, 84 HP
Catalog #: 20848-607
Mounting plate in combination without cover plate (RatiopacPRO/-air, CompacPRO, EuropacPRO)
Mounting Plate for 19" Case and Subrack, 84 HP, 340 mm Board Length
Catalog #: 34562-760
Perforated strips (RatiopacPRO/-air, PropacPRO, EuropacPRO/-rugged)
Horizontal Perforated Strip, 84 HP
Catalog #: 30845-253
Horizontal rail, center, for rear I/O, type AB (RatiopacPRO/-air, EuropacPRO/-rugged)
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
Horizontal rail, rear, type H-ST, "heavy", standard (EuropacPRO/-rugged)
Horizontal Rail, Rear, Type H-ST, Heavy, Standard, 84 HP
Catalog #: 34560-584
Combined mounting, horizontal board support (EuropacPRO, RatiopacPRO, PropacPRO, CompacPRO)
Board Cage for Horizontal Board Installation, 4 U, 28 HP
Catalog #: 24564-217
Horizontal rail, front, type H-KD, "heavy", short lip (EuropacPRO, RatiopacPRO, PropacPPR, CompacPRO)
Horizontal Rail Front, Type H-KD, Heavy, Short Lip, 84 HP
Catalog #: 34560-284
Panhead screw
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
Panhead screw
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
Front Panel, partial (PropacPRO)
Front Panel 1 U, Horizontal Rail Mounting, 84 HP
Catalog #: 20850-426
Combined mounting, horizontal board support (EuropacPRO, RatiopacPRO, PropacPRO, CompacPRO)
Board Cage for Horizontal Board Installation, 3 U, 20 HP
Catalog #: 24564-117
EMC gasketing front panel / rear hood - side panel (RatiopacPRO/-air)
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 3 U
Catalog #: 24571-331
Mounting plate in combination without cover plate (RatiopacPRO/-air, CompacPRO, EuropacPRO)
Mounting Plate for 19" Case and Subrack, 84 HP, 220 mm Board Length
Catalog #: 34562-752
Air baffle (RatiopacPRO/-air)
RatiopacPRO Air Sealing, Self-Adhesive Seal, 84 HP
Catalog #: 20833-353
Radial Fan (RatiopacPRO air)
RatiopacPRO AIR Radial Fan Unit, 3 Fans, 84 HP, 220 mm
Catalog #: 24572-411
Strap handle (RatiopacPRO/-air)
RatiopacPRO/-AIR Strap Handle, 4 U, 355 mm
Catalog #: 24571-315
Cable holder (PropacPRO, RatiopacPRO, CompacPRO)
Cable Holder for Cases
Catalog #: 24575-800

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-006
Divider plate (RatiopacPRO/-air, PropacPRO, EuropacPRO)
EuropacPRO Divider Plate, 3 U, 220 mm
Catalog #: 34562-762
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-091
Air baffle without front panel (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO)
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 220 mm
Catalog #: 34562-824
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 280 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-080
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-379
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-381
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-331
Guide rails, one-piece, for heavy assemblies, robust version (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO/-rugged)
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 280 mm, 2 mm Groove Width, Silver, 10 Pieces
Catalog #: 34562-883
Plastic foot, with tip-up (RatiopacPRO/-air, PropacPRO, CompacPRO, Comptec, Interscale)
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002
Stacking aid (RatiopacPRO/-air, Interscale)
Stacking Aid Kit for RatiopacPRO/-Air Case or Interscale, RAL 7016
Catalog #: 20603-003
19" Mounting bracket for retrofitting (RatiopacPRO/-air)
RatiopacPRO Air 19" Bracket Kit, Retrofitting, 4 / 5 U
Catalog #: 24571-299

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides advanced cooling capabilities and front handles for easier handling of the case.

Modifications (special colours or sizes).

Custom solutions (cut-outs in top cover, base plate or side panels).

Assembly service from 1 piece.

CERTIFICATIONS

  • RoHS
  • EN 62368-1

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, AI, 2 mm, passivated 2
2 Side plate, Al, 1 mm, visible surfaces powder-coated, RAL 9006 2
3 Rear trim, Al die-cast, powder-coated, RAL 7016 2
3b Front handle, Al die-cast, powder-coated, RAL 7016 2
4 Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016, assembled on front side bottom, for IEEE application 1
4a Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016 3
11 1 Top cover and base plate, Al, 1 mm, internal surfaces conductive,visible surfaces powder-coated, RAL 9006, with GND/earthing connection, top cover and base plate with ventilation comb 2
12 Case foot with anti-slip protection, UL 94 V-0, PC black 4
13 Air filters 2
14 Fixing materials kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.