Skip to main content

Please Select Your Country/Language Preferences

RatiopacPRO, Air Filter, 63 HP

  • Assembled without tools
  • Filter replacement without opening the case
  • IP protection class is maintained
More

Catalog #:

24571-327
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter
  • Works With: Cases
  • Rack Width: 63 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

RatiopacPRO air filter
RatiopacPRO, Air Filter Replacement, 63 HP
Catalog #: 64571-035

ADDITIONAL PRODUCT DETAILS

The air filter filters the intake air and reduces the quantity of dust or other particles.

For optimized air flow plastic tip-up feet should be assembled on the case, please order the tip-up feet separately.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Filter holder, Al, 1 mm, powder-coated, RAL 9006 1
2 Filter mat, synthetic fibre 1
3 Self-adhesive fixings 4

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.