Skip to main content

Please Select Your Country/Language Preferences

RatiopacPRO, Desktop Case, Retrofittable Shielding, Front Trim, 3 U, 28 HP, 255 mm

  • Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEE 1101.10 for CompactPCI and VME64x applications
  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Retrofittable EMC shielding
  • Version with cover strips
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Symmetrical design, identical front and rear side
  • No visible screws; cladding parts removable without tools
  • Conforms with DIN EN 62368-1
More

Catalog #:

24571-002
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
  • Height: 132.6 mm
  • Usable Height: 112.3 mm
  • Rack Width: 28 HP
  • Width: 164.4 mm
  • Usable Width: 148 mm
  • Depth: 255.5 mm
  • EMC Shielding: No (Retrofittable)
  • Static Load: 25 kg
  • Protection Rating: IP20
  • Front Frame Construction: Side Trim; Horizontal Rails
  • Cooling Option: No
  • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
RatiopacPRO Earthing Kit
Catalog #: 24571-380
N01064-HorizontalRail-EN-2402-MS-GWSTR
Horizontal Rails Threaded Insert, M2.5, 28 HP
Catalog #: 34561-328
front panel
Front Panel, Unshielded, 3 U, 28 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30838-067
rear panel perforated unshielded
Rear Panel, Perforated, Unshielded, for RatiopacPRO and PropacPRO, 3 U, 28 HP
Catalog #: 30849-008
20838-273.273.tif image
Front Panel Kit, Unshielded, Bottom Hinged, 3 U, 28 HP, 2.5 mm, Al, Anodized
Catalog #: 20838-280
front panel
Front Panel, Full Width, Slotted, Unshielded for RatiopacPRO 3 U, AIR 4 U, 28 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 34571-605
emc front panel
RatiopacPRO EMC Front Panel, Slotted, Shielded, 3 U, 28 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 24572-603
RatiopacPRO emc gasket for side panel to cover plate
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 255 mm
Catalog #: 24571-338
N01063-GasketEuropacPROSubrack-EN_24560-235
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 28 HP, 10 Pieces
Catalog #: 24560-229
RatiopacPRO emc gasket front panel/rear hood to side panel
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 3 U
Catalog #: 24571-331
front panel
Front Panel, U-profile, Refrofit Shielding, 3 U, 28 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-027
rear panel
Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding, Textile, 3 U, 28 HP
Catalog #: 20848-633
20848-601.601.tif image
Front Panel Kit, Shielded, Bottom Hinged, 3 U, 28 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-608
mounting plate
"Mounting Plate for 19"" Case and Subrack, 28 HP, 220 mm Board Length"
Catalog #: 34562-749
N01064-HorizontalRail-EN-2402-MS-GWSTR-LS
Horizontal Perforated Strip, 28 HP
Catalog #: 30845-197
horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 28 HP
Catalog #: 34561-528
horizontal rail
Horizontal Rail, Rear, Type H-ST, Heavy, Standard, 28 HP
Catalog #: 34560-528
64571006.tif image
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
64571007.tif image
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
mounting plate
Mounting Plate for Case and Subrack, 28 HP, 160 mm Board Length
Catalog #: 34562-745
Filter mat for 28HP RatiopacPRO
RatiopacPRO, Air Filter, 28 HP
Catalog #: 24571-325
cable holder
Cable Holder for Cases
Catalog #: 24575-800

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-001
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-005
divider plate
EuropacPRO Divider Plate, 3 U, 160 mm
Catalog #: 34562-761
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-089
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 160 mm
Catalog #: 34562-823
plastic foot
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002
stacking aid
Stacking Aid Kit for RatiopacPRO/-Air Case or Interscale, RAL 7016
Catalog #: 20603-003
front handle
Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 3 U
Catalog #: 24571-301

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides a sleek design for desktop applications.

Modifications (special colours or sizes).

Custom solutions (cut-outs in top cover, base plate or side panels).

Assembly service from 1 piece.

CERTIFICATIONS

  • RoHS
  • EN 62368-1

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, AI, 2 mm, passivated 2
2 Side plate, Al, 1 mm, visible surfaces powder-coated, RAL 9006 2
3 Rear trim, Al die-cast, powder-coated, RAL 7016 2
3a Front trim, Al die-cast, powder-coated, RAL 7016 4
4 Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016, assembled on front side bottom, for IEEE application 1
4a Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016 3
11 Top cover and base plate, Al, 1 mm, inner sides conductive, visible surfaces powder-coated, RAL 9006, with GND/earthing connections, base plate with honeycomb grid ventilation 2
12 Case foot with anti-slip protection, UL 94 V‐0, PC black 4
13 Fixing materials kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.