EuropacPRO Adapter for Rear Fixing, DL3 Standard in a Cabinet, 6 U
- Guarantees vibration resistance up to 25g as per IEC 61587 DL3
- Adapters for other cabinet models available on request
- Mounts onto rear of ruggedized subrack and to Varistar cabinet uprights
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Adapter
- Works With: Subracks
- Rack Height: 6 U
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet. It guarantees shock and vibration resitance up to 25 g.
Adapter cannot be used together with corner profile.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Bracket, 3 U, St, 1.5 mm, AlZn; mounts to Varistar cabinet | 4 | |
2 | Plate, Al, 3 mm, anodized; mounts to subrack | 2 | |
3 | Fixing materials kit (19" dual fixing, adapter mounting, rugged subracks); user manual | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.