Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO CPCI Rugged Rear Angle for Textil EMC Gasket for Side Panel, 6 U

  • Required for shielding of rear
  • Can also be used as front closure when using a depth-adjustable 19" support bracket
More

Catalog #:

24566-497
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: Rugged
  • Works With: Subracks
  • Rack Height: 6 U
  • Height: 265.9 mm
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

rear panel
Front Panel EMC Textile Shielding Kit, -40… +70°C, 6 U; 10 pieces
Catalog #: 21101-855
emc shielding
Front Panel EMC Textile Shielding Kit, -40… +85°C, 6 U; 10 pieces
Catalog #: 21102-855

Recommended products

64560191.tif image
Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, Torx, M4 x 7
Catalog #: 24566-105
Square nut M4
Assembly Parts for Rugged Components, Nut, Square, M4
Catalog #: 24560-140
20848189.tif image
Front Panel, U-profile, Refrofit Shielding, 6 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-189
20848-601.601.tif image
Front Panel Kit, Shielded, Bottom Hinged, 6 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-604
20848-611.611.tif image
Front Panel, Shielded, Side Hinged, 6 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-617

ADDITIONAL PRODUCT DETAILS

Corner profile covers the slot between the side panel and the rear panel of a subrack. Needed for a proper EMC shielding.

Please order EMC textile gasket separately.

Corner profile cannot be used together with adapter for rear mounting.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Left Rugged Rear Angle for EMC textile gasket, Al extrusion, etched 1
2 Right Rugged Rear Angle for EMC textile gasket, Al extrusion, etched 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.