Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Wall-Mounting Bracket, 6 U

  • Enables the subrack assembly on wall or on mounting plate
  • Assembled instead of 19" bracket or rear angle on the subrack
  • Assembly holes with key hole function
More

Catalog #:

24562-497
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 6 U
  • Package Quantity: 2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560151.tif image
Panhead Screw, Torx, Steel Zinc Plated, M4 × 6 mm, 100 Pieces
Catalog #: 24560-135
Square nut M4
Assembly Parts for Rugged Components, Nut, Square, M4
Catalog #: 24560-140

Recommended products

Cage-Nut_M6_21100-003+004.png image
Cage Nut Kit, M6, 100 pcs
Catalog #: 21100-004
21100-022_M6x16.png image
Panhead Screw, Pozidrive, M6x16, St, Zinc-Plated, 100 Pieces
Catalog #: 21100-022

ADDITIONAL PRODUCT DETAILS

The wall mount bracket enables the fixing of a subrack to a wall of a mounting plate of a cabinet.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Left Wall-mounting bracket, Al, 2.5 mm, passivated 1
2 Right Wall-mounting bracket, Al, 2.5 mm, passivated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.