Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail Insulation Strip, 20 HP, PC

  • For insulated mounting of backplanes or metal plates as supports for connectors
  • Creates standardised mounting depth for plug-in units in the subrack in conjunction with L-ST and H-ST horizontal rails
More

Catalog #:

24560-820
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Insulation Strip
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Works With: Subracks; Cases
  • Rack Width: 20 HP
  • Material: Polycarbonate
  • Flammability Rating: UL® 94V-0
  • Package Quantity: 10
  • Length: 101.5 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Insulation Strip 24560-842.842.tif image
Horizontal Rail Insulation Strip, 84 HP, PC
Catalog #: 24560-884

ADDITIONAL PRODUCT DETAILS

Strip enables an insulated mounting of backplanes or metal plates as supports for connectors. Creates standardized mounting depth for plug-in units in the subrack in conjunction with L-ST and H-ST horizontal rails. Suitable for RatiopacPRO/-AIR, Propac Pro, CompacPRO and EuropacPRO/-Rugged.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • EN 45545
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Insulation strip, PC UL 94 V-0, grey 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.