Skip to main content

Please Select Your Country/Language Preferences

"EuropacPRO 19"" Bracket for Stainless Steel Gasket, Type F, Handle Holes, 3 U"

  • 19" bracket is bolted laterally with the side panel to the horizontal rail
  • For stainless steel EMC gasket
More

Catalog #:

24560-198
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: EuropacPRO
  • Type: Type F
  • Works With: Subracks
  • Rack Height: 3 U
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Front Handles Subrack
Front Handle One-Piece, Width 12.2 mm, Clear Anodized, Angled Version, 3 U
Catalog #: 10501-020
SST emc shielding for front panels 19inch bracket/corner profile
Front Panel EMC Stainless Steel Shielding Kit, 3 U; 10 pieces
Catalog #: 21101-705

Recommended products

24560151.tif image
Panhead Screw, Torx, Steel Zinc Plated, M4 × 6 mm, 100 Pieces
Catalog #: 24560-135
Square nut M4
Assembly Parts for Rugged Components, Nut, Square, M4
Catalog #: 24560-140
Front Handles Subrack
Front Handle One-Piece, Width 12.2 mm, Clear Anodized, 3 U
Catalog #: 10501-005
FrontHandlesSubracks-10501-026.jpg
Front Handle One-Piece, Width 12.2 mm, Black Anodized, 3 U, 102 mm
Catalog #: 10501-026
19 fixing material kit
"19"" Assembly Kit M6, Screw, Washer, Nut; 8 pieces"
Catalog #: 21100-435
30838-123.123.tif image
Front Panel, Unshielded, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30838-123
front panel
Front Panel, Refrofit Shielding, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30846-676
20838-273.273.tif image
Front Panel Kit, Unshielded, Bottom Hinged, 3 U, 84 HP, 2.5 mm, Al, Anodized
Catalog #: 20838-273
20848-611.611.tif image
Front Panel, Shielded, Side Hinged, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-611

ADDITIONAL PRODUCT DETAILS

19 inch bracket Kits can be combined with the side panel type F. Available for stainless EMC gaskets and with / without handle holes.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Left 19" bracket, Al extrusion, rear side conductive, front anodized 1
2 Right 19" bracket, Al extrusion, rear side conductive, front anodized 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.