Skip to main content

Please Select Your Country/Language Preferences

Varistar Connection Plate for Shortened Door/Rear Panel, IP 55, RAL 7021, 400H 600W

  • Used for shortened door and rear panel
  • Height 400 mm
  • Plain or with brush strip
  • St, 1 mm
  • Can also be fitted at top or bottom
  • Connecting plate for door and rear panel
More

Catalog #:

21130-504
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar
  • Type: Filler Panel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 400 mm
  • Width: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

assembly kit labrack
Varistar Assembly Kit for Connection Plate when used With Rear Panel
Catalog #: 23130-164

ADDITIONAL PRODUCT DETAILS

Varistar Connection Plate for shortened Door/Rear Panel for IP 20.

The height of the door and rear panel must be chosen to be 400 mm less than the cabinet height.

Connecting plate cannot be used with double door.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Connecting plate, St, 1 mm 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.