Skip to main content

Please Select Your Country/Language Preferences

"DIN Rail for Heater, TS 35/7.5 With Mounting Bracket for 19"" Panel/Slide Mount"

  • Support rail for heater, thermostat or Hygrostat or other components
  • The components can be clipped on to the DIN rail
More

Catalog #:

20715-001
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: DIN Rail
  • Height: 51.8 mm
  • Depth: 241 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

thermostat
DIN Rail for Thermostat With Integrated Temperature Sensor
Catalog #: 21120-178

ADDITIONAL PRODUCT DETAILS

Support rail for heater, clip on.

Please order assembly kit separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 DIN rail, TS 35/7.5, St, 1 mm, zinc-plated (EN 50022) with Mounting Bracket for 19" Panel/Slide Mount (Height 51.8 mm) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.