Skip to main content

Please Select Your Country/Language Preferences

Double Wall Outdoor Cabinets

Products | 2 results

Outdoor Unibody Cabinet With Single Door, 930H 16 U, 700W 500D

  • Product Type: Outdoor Cabinet
  • Product Family: Unibody
  • Rack Height: 16 U
  • Height: 930 mm
    • Width: 700 mm
    • Depth: 500 mm
    • Wall Type: Double Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Natural Convection
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
11249-003

Outdoor Unibody Cabinet With Single Door, 1100H 20 U, 700W 500D

  • Product Type: Outdoor Cabinet
  • Product Family: Unibody
  • Rack Height: 20 U
  • Height: 1100 mm
    • Width: 700 mm
    • Depth: 500 mm
    • Wall Type: Double Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Natural Convection
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
11249-005