Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 10 results

CompacPRO 19" Complete Desktop Case, Unshielded, 3 U, 28 HP, 271 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 147.1 mm
    • Usable Height: 129.3 mm
    • Rack Width: 28 HP
    • Width: 186 mm
    • Usable Width: 148 mm
    • Depth: 271 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
14575-114

CompacPRO 19" Complete Desktop Case, Unshielded, 3 U, 28 HP, 331 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 147.1 mm
    • Usable Height: 129.3 mm
    • Rack Width: 28 HP
    • Width: 186 mm
    • Usable Width: 148 mm
    • Depth: 331 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
14575-115

PropacPRO 19" Complete Desktop Case, Shielded, 3 U, 28 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 266 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-101

PropacPRO 19" Complete Desktop Case, Shielded, 3 U, 28 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 326 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-102

PropacPRO 19" Complete Desktop Case, Unshielded, 3 U, 28 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 266 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-001

PropacPRO 19" Complete Desktop Case, Unshielded, 3 U, 28 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 326 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-002

RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 3/4 U, 28 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 177 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 164.4 mm
    • Usable Width: 148 mm
    • Depth: 255.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-074

RatiopacPRO AIR Complete Case, Desktop, Retrofittable Shielding, Front Trim, 3/4 U, 28 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 177 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 164.4 mm
    • Usable Width: 148 mm
    • Depth: 255.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-025

RatiopacPRO, Complete Case, Desktop, Retrofittable Shielding, Front Trim, 3 U, 28 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 164.4 mm
    • Usable Width: 148 mm
    • Depth: 255.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-001

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 28 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 164.4 mm
    • Usable Width: 148 mm
    • Depth: 255.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-050