Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Desktop cases and portable cases for 19” compatible or individual electronic components:

  • RatiopacPRO/ -Air: Our most flexible platform with variable dimensions in height, width and depth, optional with EMC shielding and advanced air cooling solution
  • PropacPRO: A robust case with front Alu die-cast frame with high shielding effectiveness
  • CompacPRO: A robust design alternative to PropacPRO with front and rear Alu die-cast frame for non-shielded applications
  • Comptec: Desgined to enclose 19” subracks, with optional fan trays and front panels

Products | 5 results

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 506 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 506 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-113

PropacPRO Complete Desktop Case, Unshielded, 3 U, 84 HP, 506 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 506 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-013

PropacPRO Desktop Case, Unshielded, 3 U, 84 HP, 506 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 130 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 506 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-169

PropacPRO Desktop Case, Unshielded, 4 U, 84 HP, 506 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 200 mm
    • Usable Height: 174 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 506 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-269

PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 506 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
    • Height: 289 mm
    • Usable Height: 262.8 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 506 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-469