Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 7 results

Comptec 19" Desktop Case, Unshielded, Steel Cover, 3 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 3 U
    • Height: 153 mm
    • Usable Height: 134.2 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-612

Comptec 19" Desktop Case, Unshielded, Steel Cover, 4 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 4 U
    • Height: 198 mm
    • Usable Height: 178.7 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-613

Comptec 19" Desktop Case, Unshielded, Steel Cover, 6 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 6 U
    • Height: 286 mm
    • Usable Height: 267.6 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-615

Comptec 19" Desktop Case, Unshielded, Steel Cover, 7 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 7 U
    • Height: 331 mm
    • Usable Height: 312 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-616

Comptec 19" Desktop Case, Unshielded, Steel Cover, 9 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 9 U
    • Height: 420 mm
    • Usable Height: 400.9 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-618

Comptec 19" Desktop Case, Unshielded, Alu Cover, 9 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 9 U
    • Height: 420 mm
    • Usable Height: 400.9 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-667

Comptec 19" Desktop Case, Unshielded, Alu Cover, 12 U, 84 HP, 400 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 12 U
    • Height: 553 mm
    • Usable Height: 534 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 400 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-670