Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 4 results

RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 3/4 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 177 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-079

RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 6/7 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 310.35 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-091

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-055

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-067