Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 3 results

PropacPRO 19" Complete Desktop Case, Shielded, 3 U, 28 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 266 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-101

PropacPRO 19" Complete Desktop Case, Unshielded, 3 U, 28 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 266 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-001

PropacPRO 19" Desktop Case, Unshielded, 3 U, 28 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 130 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 266 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-101