Filter By
Filter By
Products | 46 results
Inpac Support Rail to Fix Guide Rails, 75 HP
- Product Type: Support Rail
- Product Family: Inpac
- Works With: Cases
- Material: Steel
- Finish: Aluminum-Zinc Plated
- Color: Aluminium
- Rack Width: 75 HP
- Length: 410 mm
- Package Quantity: 4
Catalog #:
20828-130
Plastic Foot With Tip-Up Function, Black
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 10
Catalog #:
10603-025
Plastic Foot With Tip-Up Function, Grey
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 10
Catalog #:
10603-023
Plastic Foot Without Tip-Up Function, Black
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 10
Catalog #:
10603-026
Plastic Foot Without Tip-Up Function, Grey
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 10
Catalog #:
10603-024
Tip-up Foot for Chassis, Plastic, RAL 7016
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 4
Catalog #:
20603-002
Tip-up Foot for Chassis, Plastic, RAL 9006
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 4
Catalog #:
20603-001
Comptec Folding Handle, RAL 7016, Die-Cast
- Product Type: Handle
- Product Family: Comptec
- Type: Static
- Works With: Cases
- Handle Type: Folding Handle
- Material: Aluminum
- Color: Dark Grey
- Static Load: 50 kg
- Package Quantity: 2
Catalog #:
20225-439
Comptec Slide Rail for 19" Case, 300 mm
- Product Type: Slide Rail
- Product Family: Comptec
- Works With: Cases
- Depth: 300 mm
- Package Quantity: 1
Catalog #:
30225-089
Comptec Slide Rail for 19" Case, 400 mm
- Product Type: Slide Rail
- Product Family: Comptec
- Works With: Cases
- Depth: 400 mm
- Package Quantity: 1
Catalog #:
30225-090
Comptec Slide Rail for 19" Case, 500 mm
- Product Type: Slide Rail
- Product Family: Comptec
- Works With: Cases
- Depth: 500 mm
- Package Quantity: 1
Catalog #:
30225-091
Comptec Slide Rail for 19" Case, 600 mm
- Product Type: Slide Rail
- Product Family: Comptec
- Works With: Cases
- Depth: 600 mm
- Package Quantity: 1
Catalog #:
30225-092
Folding Handle Die-Cast, RAL 9005, Black
- Product Type: Handle
- Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec
- Type: Static
- Works With: Cases
- Handle Type: Folding Handle
- Material: Aluminum
- Color: Black
- Static Load: 30 kg
Catalog #:
20505-032
Folding Plastic Handle
- Product Type: Handle
- Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec
- Type: Static
- Works With: Cases
- Handle Type: Folding Handle
- Material: Polyamide
- Color: Grey
- Static Load: 20 kg
Catalog #:
10505-014
Horizontal Rail, Center, Type ST-C, 63 HP
- Product Type: Horizontal Rail
- Product Family: CompacPRO
- Type: Type ST-C
- Works With: Cases
- Rack Width: 63 HP
- Length: 325.12 mm
- Package Quantity: 1
Catalog #:
24575-454
Plastic Foot for Cases and Interscale M
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Material: Polycarbonate
- Package Quantity: 4
Catalog #:
24820-004
Plastic Foot for Cases, Height 15.0 mm
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Material: Polycarbonate
- Package Quantity: 50
Catalog #:
60224-011
Plastic Foot for Cases, Height 7.2 mm
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Material: Polycarbonate
- Package Quantity: 50
Catalog #:
60224-009
PropacPRO Case Design Elements, Form 1, RAL 5007, 42 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Rounded
- Works With: Cases
- Rack Width: 42 HP
- Color: Brilliant Blue
- Color Code: RAL 5007
Catalog #:
20850-299
PropacPRO Case Design Elements, Form 1, RAL 5007, 63 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Rounded
- Works With: Cases
- Rack Width: 63 HP
- Color: Brilliant Blue
- Color Code: RAL 5007
Catalog #:
20850-300
PropacPRO Case Design Elements, Form 1, RAL 5007, 84 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Rounded
- Works With: Cases
- Rack Width: 84 HP
- Color: Brilliant Blue
- Color Code: RAL 5007
Catalog #:
20850-301
PropacPRO Case Design Elements, Form 1, RAL 7035, 42 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Rounded
- Works With: Cases
- Rack Width: 42 HP
- Color: Light Grey
- Color Code: RAL 7035
Catalog #:
20850-184
PropacPRO Case Design Elements, Form 1, RAL 7035, 63 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Rounded
- Works With: Cases
- Rack Width: 63 HP
- Color: Light Grey
- Color Code: RAL 7035
Catalog #:
20850-185
PropacPRO Case Design Elements, Form 1, RAL 7035, 84 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Rounded
- Works With: Cases
- Rack Width: 84 HP
- Color: Light Grey
- Color Code: RAL 7035
Catalog #:
20850-186
PropacPRO Case Design Elements, Form 2, RAL 5007, 42 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Squared
- Works With: Cases
- Rack Width: 42 HP
- Color: Brilliant Blue
- Color Code: RAL 5007
Catalog #:
20850-315
PropacPRO Case Design Elements, Form 2, RAL 5007, 63 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Squared
- Works With: Cases
- Rack Width: 63 HP
- Color: Brilliant Blue
- Color Code: RAL 5007
Catalog #:
20850-316
PropacPRO Case Design Elements, Form 2, RAL 5007, 84 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Squared
- Works With: Cases
- Rack Width: 84 HP
- Color: Brilliant Blue
- Color Code: RAL 5007
Catalog #:
20850-317
PropacPRO Case Design Elements, Form 2, RAL 7035, 42 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Squared
- Works With: Cases
- Rack Width: 42 HP
- Color: Light Grey
- Color Code: RAL 7035
Catalog #:
20850-190
PropacPRO Case Design Elements, Form 2, RAL 7035, 63 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Squared
- Works With: Cases
- Rack Width: 63 HP
- Color: Light Grey
- Color Code: RAL 7035
Catalog #:
20850-191
PropacPRO Case Design Elements, Form 2, RAL 7035, 84 HP
- Product Type: Corner Profile
- Product Family: PropacPRO
- Type: Squared
- Works With: Cases
- Rack Width: 84 HP
- Color: Light Grey
- Color Code: RAL 7035
Catalog #:
20850-192