Skip to main content

Please Select Your Country/Language Preferences

PXI Express Controller, 4 TE, W-11865MLE 32-1024

  • PXI Express Systemcontroller, 3 HE, 4 TE, mit Intel-Prozessor W-11865MLE
  • PXI™-5 PXI Express hardware spec. Rev.2.0 compliant
  • Maximum 28 GB/s PCIe Bandwidth
  • Upgradeable m.2 and DDR4 Storage
  • 2x USB3.1, 2x 10 GbE and 1x DP 1.2 on the front panel
  • Full customizable AMI Aptio® Embedded BIOS
More

Catalog #:

21265-170
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Type: Controller
  • Data Transfer: PCIe Gen3
  • Rack Height: 3 U
  • Complies With: PXISA PXI-5 R1.1
  • Depth: 160 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

embedded systems, PXIe, PXI, PXI Express System
PXI-Express System, 4 U, 8 slots, Gen 3
Catalog #: 14579-030
embedded systems, PXIe, PXI, PXI Express System
PXI Express System, 4 U, 8 slots, Gen2/3
Catalog #: 14579-033
PXI Express
PXI-Express System, 4 U, 18 slots, Gen 3
Catalog #: 14579-040
14579-042 PXIe 18 Slot front view
PXI Express System, 4 U, 18 slots, Gen3x8
Catalog #: 14579-042
PXI Express
PXI Express System, 4 U, 18 slots, Gen2
Catalog #: 14579-043
PXI Express
PXI Express System, 4 U, 18 slots, Gen2/3
Catalog #: 14579-044

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF PXIe embedded controller is the most compact and powerful 3 U/4 HP embedded controller for PXI Express and CPCIexp platforms. With its comprehensive and future-proof interface and compute power capabilities, it is ideally suitable for test and measurement applications. The controller is driven by a 11th generation Intel® Xeon® processor, combined with up to 64 GB DDR4 memory and supports high bandwidth applications with PCIe Gen4 and 10GBASE-T interconnectivity.

Conform to PICMG rev. 3.0 and PXI-7.

Modified Controllers available on request.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 PXIe embedded Controller, 3 U, 4 HP, 160 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.