Skip to main content

Please Select Your Country/Language Preferences

VPX Backplane, 3 U, 5 Slots, Full-Mesh, Without RTM

  • In accordance with: VITA 46.0 VPX base standard; VITA 46.3 Serial RapidIO on VPX; VITA 46.4 PCI Express on VPX Fabric Connector; VITA 46.7 Ethernet on VPX Fabric Connector; VITA 46.11 System Management for VPX
  • DIP switch for system slot settings
  • JTAG connections
  • Lockable aux utility and sense connectors
  • M4 power studs for power supply, max. 22 A per slot for each voltage
More

Catalog #:

23001-812
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23001-812, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 5
  • Rack Height: 3 U
  • Backplane Type: VPX Full-mesh
  • Slot Width: 4 HP
  • Connector Type: MultiGig
  • Power Connector Type: Powerstuds M4
  • Utility Connector Type: Microfit, 8-pin
  • Width: 120.67 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

VPX, VPX backplane, OpenVPX, Open VPX
VPX System, Rugged, 10 U, 10 Slot, Pluggable PSU
Catalog #: 20836-780

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF VPX Backplane have excellent Signal Integrity for highest data transfer rates.

Other VPX Backplanes and custom VPX Backplane designs on request.

CERTIFICATIONS

  • RoHS
  • VITA

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 VPX Backplane 3 U 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.