Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Air Separation Blanking Cover, Width 800 mm, With 2 Cutouts, RAL 7021, 47 U, 2200H

  • Air separation, covers for 800 mm wide cabinets
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Covers solid
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
  • Only compatible with heavy loard crossbar, not compatible with reduction brackets
More

Catalog #:

21630-148
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar CP
  • Type: Cable Duct
  • Material: Steel
  • Finish: Powder Coated
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 47 U
  • Height: 2200 mm
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

brush strip kit
Varistar CP Aile Containment Brush Strip for 2 U 19" Cutouts
Catalog #: 60130-850

ADDITIONAL PRODUCT DETAILS

Filler panel for 800 mm wide cabinets to avoid air recirculation in front to back cooled racks. Plain panels and panels with cutouts for front to back cabling with brush stripes and cable fingers.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover, St, 1 mm, RAL 7021, left/right, to mount 2 U brushstrips or fingers 2
2 Cover, top, St, 1 mm, RAL 7021 1
3 Cover, bottom, St, 1 mm, RAL 7021 1
4 Fixing material kit, gaskets, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.