Skip to main content

Please Select Your Country/Language Preferences

Varistar Air Separation Blanking Cover 800W, 220 mm Recessed, Reduction Bracket, 2000H

  • Air separation, covers for 800 mm wide cabinets
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Covers solid or with cutouts
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
More

Catalog #:

21130-633
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar
  • Type: Blanking Panel
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 42 U
  • Height: 2000 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Filler panel for 800 mm wide cabinets to avoid air recirculation in front to back cooled racks. Adjustable depth mounting supporting cabling space in front of the rack. Plain panels and panels with cut outs for front to back cabling. Brushes need to be ordered separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover, St, 1 mm, RAL 7021, left/right 2
2 Cover, top, St, 1 mm, RAL 7021 1
3 Cover, bottom, St, 1 mm, RAL 7021 1
4 Fixing materials kit, gasketing, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.