Skip to main content

Please Select Your Country/Language Preferences

Extractor Handle Key Form 1, Bottom, Black

  • Handle UL 94 V-0, bearing Zn die-cast
  • At 6 U, the printed board location can be offset 1 HP to the right by swapping the upper and lower handles. This creates space for SMD components on the left hand side
  • Please order the collar screws separatly.
More

Catalog #:

20817-345
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: Extractor
  • Works With: Front Panels
  • Handle Type: Extractor Form 1, Bottom
  • Material: Polycarbonate
  • Color: Black
  • Flammability Rating: UL® 94V-0
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

collar screw
Collar Screw, Cross Recess/Slotted, M2.5 x 12.3 mm, Steel, Nickel Plated, 100 pieces
Catalog #: 21101-101
24560159.tif image
Panhead Screw, Torx, Steel Zinc Plated, Self‐Securing Thread, M2.5 x 6 mm
Catalog #: 24560-159
washer
Washer, 2.7 DIN 125, Steel Nickel Plated, 100 Pieces
Catalog #: 21100-721

Recommended products

sleeves
Sleeves for M2.5, Plastic, Grey; 100 pieces
Catalog #: 21100-464
sleeves
Sleeves for M2.5, Stainless Steel; 100 pieces
Catalog #: 21100-662
60807-181-20211012-112538.tif image
PCB Bracket for Fixing Front Panel/PCB, Die-Cast Zinc
Catalog #: 60807-181

ADDITIONAL PRODUCT DETAILS

Extractor handle key form 1, can be used to extract PCBs. The handles are available in black or grey and top and bottom versions.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Extractor handle in key form 1, PC, black RAL 9005, UL 94 V-0 1
2 Pivot bush, Zn die-cast, nickel-plated 1
3 Socket cap head screw M2.5 × 6 with slot, St, nickel‐plated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.