"19"" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7021"
- Depth adjustable in 25 mm grid increments, forward protrusion min. 26 mm
- Installation height 2 U
- Static load-carrying capacity 15 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Shelf
- Type: Equipment Shelf
- Color: Black Grey
- Color Code: RAL 7021
- Width: 430 mm
- Depth: 400 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Schroff 19" equipment shelf with 10 Kg lead capacity helps rack managers assimilate critical equipment into the cabinet.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Equipment shelf, St, 1.5 mm | 1 | |
2 | Mounting bracket with assembly kit, St, 1.5 mm | 2 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.